SHIELD_BTS7006-1EPZ
Active and preferred
RoHS Compliant

SHIELD_BTS7006-1EPZ

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SHIELD_BTS7006-1EPZ
SHIELD_BTS7006-1EPZ
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    High-side switches, PROFET™ +2 12V
  • Go-wider-Board
    Yes

OPN
SHIELDBTS70061EPZTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
This PROFET™+2 12V Grade0 Evaluation board is high temperature resistant up to 175 °C and comes with 1 high-side switch of BTS7006-1EPZ . The purpose of this board is to provide a quick and easy solution for customers’ lab evaluations. The PROFET™+2 12V Grade0 Evaluation board is capable to drive resistive, capacitive and/or inductive loads.

Features

  • High-Side Switch with Diagnosis and Embedded Protection
  • Part of PROFET™+2 12V Family
  • Reverse ON for low power dissipation in Reverse Polarity
  • Green Product (RoHS compliant)
  • Qualified for automotive applications. Product validation according to AEC-Q100 Grade 0.
  • Protection Features
  • Absolute and dynamic temperature limitation with controlled reactivation
  • Overcurrent protection (tripping) with Intelligent  Latch
  • Undervoltage shutdown
  • Overvoltage protection with external components (as shown in Figure 37)
  • Diagnostic Features
  • Proportional load current sense
  • Open Load in ON and OFF state
  • Short circuit to ground and battery
  •  

Applications

Documents

Design resources

Developer community