SHIELD_AUTONOM_BGT60
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
AntennaAntennas in package
-
Board TypeDemo Board
-
Direction of MotionYes
-
Family60 GHz radar sensors
-
Frequency range61 GHz to 61.5 GHz
-
Halogen-freeYes
-
Input TypeDC
-
Max Detection Range7 m
-
Min Detection Range0.5 m
-
MotionYes
-
Number of Rx Antennas max1
-
Number of Tx Antennas max1
-
Product NameBGT60LTR11AIP
-
QualificationIndustrial (JEDEC20/22)
-
Speed [m/s]Yes
-
Target ApplicationAir conditioners, Smart Home devices, Smart home security and alarm systems including IP cameras, Smart appliances, Smart Building, Multicopter and drones, Lighting systems and lighting control (mainly indoor lighting), laptops or tablets, monitors, Displays such as TVs, Contactless switches, Automated door openers
| Recommended | ||
|
OPN
|
SHIELDAUTONOMBGT60TOBO1 | |
| Product Status | active | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- 20 x 6.25 mm² RF shield form factor
- User on-board LEDs indicating radar sensor status
- Radar MMIC is configured in Autonomous mode
- Form factor compatibility with Arduino MKR board
Benefits
- 2 LEDs illustrating the sensor outputs
- Radar MMIC is configured in Autonomous mode
- Form factor compatibility with Arduino MKR board
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.