SHIELD_60ATR24ES_01
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Angle of ArrivalYes
-
AntennaExternal
-
Board TypeDemo Board
-
Family60 GHz radar sensors
-
Frequency range58 GHz to 62 GHz
-
Halogen-freeYes
-
Input TypeDC
-
Max Detection Range15 m
-
Min Detection Range0.2 m
-
MotionYes
-
Number of Rx Antennas max4
-
Number of Tx Antennas max2
-
Product NameBGT60ATR24C
-
QualificationAutomotive
-
Speed [m/s]Yes
-
Target ApplicationAutomotive sensing, Hidden sensing applications behind radome, Short range sensing operations, High resolution FMCW radars, Radar frontend for gesture sensing
|
OPN
|
SHIELD60ATR24ES01TOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 26 x 16 mm² RF shield form factor
- Antennas on-board
- 2Tx / 4Rx channels (in L-shaped configuration)
- Digital interface for config. and data transfer
- Optimized power modes for low-power operation
- Integrated state machine for independent operation
- Operates with RDK and Radar Fusion GUI
Benefits
- Digital interface for config. and data transfer
- Optimized power modes for low-power operation
- Integrated state machine for independent operation
- Operates with RDK and Radar Fusion GUI
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.