Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
S6SBP501A00VA1001
END OF LIFE
discontinued

S6SBP501A00VA1001

END OF LIFE
3ch DC/DC Converter IC for Automotive Instrument Cluster S6BP501A Evaluation Kit

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S6SBP501A00VA1001
S6SBP501A00VA1001


Product details

  • Board Type
    Evaluation Board
  • Input Type
    DC
  • Qualification
    Automotive
  • Target Application
    Infotainment

OPN
S6SBP501A00VA1001
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
S6SBP501A00VA1001 is the evaluation kit for the power block of an automotive instrument cluster. The kit implements the power management IC S6BP501A.The design information is included in EVK operation guide.S6BP501A is a three channel output power management IC. This IC includes one high voltage buck DC/DC controller(DD3V), one buck DC/DC converter with built-in FETs (DD1V) and one boost DC/DC converter with built-in FETs (DD5V). At no load, the input supply current is reduced to 15 μA (Typ). It is possible to provide stable output voltage under an automotive cold cranking condition until the input voltage falls to 2.5V. This IC has power good (PG) monitors for each output and a thermal-warning indicator.Evaluation Board Specification:
ItemSymbolMin.Typ.Max.Unit
Input VoltageVIN4.51242V
Output Voltage  VOUT3V-3.30-V
VOUT5V-5.00-V
VOUT1V-1.15-V
Output Current  IOUT3--1.6A
IOUT5--1.3A
IOUT1--1.4A

Benefits

  • Evaluation board for S6BP501A00

Applications

Documents

Design resources

Developer community