S3O8_MOS_GENERIC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
DescriptionEvaluation board for the implementation of an automotive inverter application for controlling fans or pumps driven by BLDC motors. The system is controlled by a MOTIX™ MCU(SoC) system-on-chip with integrated MOSFET drivers in combination with OptiMOS™ 7 leadless MOSFETs.
-
FamilyS3O8 with OptiMOS™ 7, MOTIX™ 32-bit motor control SoC
-
Input TypeDC
-
Pout max400 W
-
QualificationAutomotive (some passive components do not have AECQ qualification. Details in the user manual)
-
Supply Voltage range7 V to 18 V
-
Target ApplicationAutomotive fan and pump, 400 W BLDC motor for 12V application, Radiator fans, Water pumps
-
Topology3-phase full-bridge
| Recommended | ||
|
OPN
|
S3O8MOSGENERICTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | L-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | L-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Drive loads up to 400 W
- EMC optimized
- Thermally optimized
Benefits
- Automotive engine cooling fan application
- Controlled by MOSFET driver integrated in SoC
- Drive loads up to 400 W at a battery voltage of 12 V
- Design description, schematics and measurements
- EMC testing according to CISPR25 standard
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.