RIC70849EVAL1
coming soon
coming soon

RIC70849EVAL1

Single phase buck converter with integrated circuits optimized for GaN HEMTs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

RIC70849EVAL1
RIC70849EVAL1


Product details

  • Board Type
    Evaluation Board
  • Description
    Single phase buck controller with rad hard MOSFETs for 1.0 V/ 40.0 A FPGA core rail
  • Input Type
    DC
  • Target Application
    Space applications
  • Topology
    Buck

OPN
Product Status coming soon
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status coming soon
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
RIC70849 is a buck controller with integrated gate drivers and is intended for use in DC/DC power conversion applications such as point of load (PoL) rails and optimized for GaN HEMTs. This evaluation board is designed to help the user evaluate RIC70849 with a Schottky Gate GaN HEMT. It comes prepopulated with two 100V RH IG1NT052N10R GaN HEMT.

Benefits

  • Easy power connection
  • Load probe access
  • Load line regulation (LLR) adjustment
  • Overcurrent limit (OCP) adjustment
  • Slope compensation (SLP) adjustment
  • Switching frequency (RT) adjustment
  • Large Inductor Footprint
  • On-board dynamic load step circuit
  • Optional DCR or current sense resistor
  • Optimized for point-of-load applications
Documents

Design resources

Videos

Developer community