RIC70847EVAL1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConfigurationTLE7274-2D, IRHLNMC87Y20, IRHLNKC87Y30, BSC010N04LS6, RIC70847F, 1EDN7511B
-
DescriptionSingle phase buck controller with rad hard MOSFETs for 1.0 V/ 40.0 A FPGA core rail
-
FamilyDC/DC Converter
-
Frequency range480 kHz to 480 kHz
-
Input TypeDC
-
Output Current range0 A to 40 A
-
Pout range0 W to 40 W
-
Supply Voltage range4.75 V to 13.2 V
-
Target ApplicationSpace applications
-
TopologyBuck
|
OPN
|
|
|---|---|
| Product Status | coming soon |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | coming soon |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Easy power connection
- Load probe access
- Load line regulation (LLR) adjustment
- Overcurrent limit (OCP) adjustment
- Slope compensation (SLP) adjustment
- Switching frequency (RT) adjustment
- Large Inductor Footprint
- On-board dynamic load step circuit
- Optional DCR or current sense resistor
- Optimized for point-of-load applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.