RIC70115EVAL1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConfigurationRIC70115, IG1NT052N10R
-
FamilyRad Hard gate driver
-
Supply Voltage range5 V to 13.2 V
-
Target ApplicationSpace applications
-
TopologyHalf bridge
|
OPN
|
|
|---|---|
| Product Status | coming soon |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | coming soon |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Implements truly differential input(TDI)
- Internal LDO
- High gate current
- Low propagation delay
- Supports fast switching speeds
- Miller clamp protection
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.