REF_XDPS2221E_250W_BPA
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
ConfigurationXDPS2221E, BSS169 H6327, IPA60R060P7, IPAN60R180CM8, ISC073N12LM6
-
FamilyPower Controller (PWM, PFC)
-
Input TypeAC
-
Output Current max5 A
-
Output Voltage range18 V to 55 V
-
Pout max250 W
-
QualificationConsumer
-
Sub ApplicationCommercial
-
Target ApplicationBattery chargers
-
TopologyHybrid-Flyback
| Recommended | ||
|
OPN
|
REFXDPS2221E250WBPATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Hybrid flyback topology for battery charger
- Wide input voltage range
- High output power capability
- Control interface for CC & CV adjustment
Benefits
- High efficiency over 95%
- Compact power density solution
- Universal input compatibility
- Able to charge multiple battery packs
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.