REF_XDPS2201_170W_BPA2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyDigital Power ICs
-
Output Voltage range18 V to 42 V
-
Pout max170 W
-
Target ApplicationDrones, Battery Chargers, Power Tools, Light Electric Vehicles
-
TopologyHybrid flyback
|
OPN
|
REFXDPS2201170WBPA2TOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Hybrid flyback (asymmetric half-bridge)
- Output voltage range from 18 V to 42 V
- 170 W output power
- Up to 95% @ 230 VAC at full load
- Aimed for 24 V and 36 V battery packs
Benefits
- High efficiency
- Extra small transformer size
- No PFC stage, low system cost
- Wide output voltage range
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.