Board TypeReference Board
-
FamilyLED Driver
-
Go-wider-BoardYes
-
Input TypeDC, AC
-
Output Current range0 A to 0.8 A
-
Output Voltage range51.3 V to 56.7 V
-
Pout max43.2 W
-
QualificationIndustrial
-
Supply Voltage range90 V to 300 V
-
Target ApplicationLED Lighting, Lighting
-
TopologyFlyback
| Recommended | ||
|
OPN
|
REFXDPL8219U40WTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
RS
|
|
| Country of Diffusion (CoD) |
RS
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
RS
|
| Country of Diffusion (CoD) |
RS
|
Features
- Secondary-side regulated (SSR) constant-voltage (CV) output
- High power factor (HPF) and low total harmonic distortion (THD), across wide AC input voltage range (120Vrms to 277Vrms) and wide output load range (33 percent to 100 percent of full load)
- High efficiency with quasi-resonant mode, switching in valley n (QRMn), across wide input and output load range
- No-load standby power as low as <100mW in active-burst mode (ABM)
- Reporting of system information, e.g. input voltage, line frequency, controller temperature, input voltage loss, and error code of last triggered protection, via uni-directional UART communication
Benefits
- Aid your design with advanced features of XDPL8219
- Experience the good performance that meets stringent standards
- Accelerate your design process with modular and parametrizations
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.