REF-VACUUM_C101_2ED
Active

REF-VACUUM_C101_2ED

Turn-key reference design kit for low voltage, high-performance, high-efficiency, and high RPM PMSM/BLDC motor drive applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-VACUUM_C101_2ED
REF-VACUUM_C101_2ED


Product details

  • Board Type
    Reference Board
  • Family
    Gate Driver, iMOTION™ Motor Control ICs, OptiMOS™
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Product Name
    REF-VACUUM_C101_2ED
  • Qualification
    Industrial
  • Supply Voltage
    12 V
  • Target Application
    Home Appliances, Motor Control & Drives, Industrial, Consumer, Commercial
  • Topology
    3-Phase Inverter

OPN
REFVACUUMC1012EDTOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The REF-Vacuum-C101-2ED showcases the IMC101T iMOTION controller, 2ED2304 SOI half bridge gate driver and BSC030N04NS OptiMOS. The MCE 2.0 technologies is optimized for low-voltage home appliances and permanent-magnet motors. Users need to download IMC101T-T038 MCE Software and tools from iMOTION™ Tools & Software for system configuration, control, tuning, and monitoring. Check steadily for updates on firmware and find more details in User Manual.

Features

  • Input voltage 18~30V DC
  • Maximum 25 A 600 W @ 24 V DC power
  • Anti-reverse connection protection
  • VSP speed command potentiometer
  • 3 digital Hall interface
  • User UART for script function
  • Over current & temperature protect.
  • Fault diagnostic LED output
  • Low noise single shunt curr. sample
  • Auxiliary power supply
  • PCB is 60 mm × 115 mm
  • RoHS compliant

Benefits

  • Application-ready reference speeds up low-voltage motor-drive development
  • Hall-sensor interface and single-shunt current sampling simplify motor control design
  • Fault LED makes fault diagnosis easy
Documents

Design resources

Diagrams

Vacuum
Vacuum
Vacuum

Developer community