REF_TW_BCR601_55V_0.5A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilySmall signal MOSFETs
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current max0.55 A
-
Output Voltage range5 V to 53 V
-
Pout27 W
-
Product NameREF_TW_BCR601_55V_0.5A
-
QualificationIndustrial
-
Supply Voltage range8 V to 60 V
-
Target ApplicationLED Lighting
-
Topologynon-Isolated, Topology not found
|
OPN
|
REFTWBCR60155V05ATOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- BCR601 as the master controller controls the voltage overhead of both channels and current of one channel
- BCR602 as slave controller regulates the current of the second channel
- Input voltage up to 60 V
- Can be operated with either BJT or N-channel MOSFET
- Analog dimming down to 3 %, PWM dimming down to 1 % (BCR602)
- Current precision ±3 %
- OTP, OVP, hot-plug protection
Benefits
- Linear regulators give considerable cost advantage over buck topology
- Cost advantage increases with additional channels
- Efficiency can be on par with the buck (depends on output ripple of the first stage)
- Highest light quality, zero ripple
- Deep, full analog dimming
- Easy to extend to additional outputs (e.g. RGBW)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.