REF_SSR_AC_DC_2A
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
REFSSRACDC2ATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Bidirectional MOSFET switch
- AC and DC operation
- External TVS clamping diode
- SJ MOSFET w. embedded temperature sensor
- Overtemperature protection
- Shunt based overcurrent protection
- Isolated gate driver
Benefits
- Small form factor
- Enhanced reliability and safety
- Galvanic isolation up to 5.7 kV rms
- Fast switch off (<10us)
- Arc-free switching
- No separate output bias supply needed
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.