REF_SSCB_AC_DC_1PH_SIC
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
REFSSCBACDC1PHSICTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Bidirectional MOSFET switch
- Actuation: ZVS, ZCS for AC version
- Mechanical switch for physical air gap
- Overload and overcurrent protection
- User programmable protection shemes
- DC measurements: I, U, P
- AC measurements: I, U, P, Q, S, THDi, PF
- NTC interface
- Shunt based overcurrent detection
- COM interfaces (CAN, UART, Inhibit IO)
Benefits
- Evaluate AC and DC type circuit breaker
- Interactive GUI
- Supports 110/230VAC or 350VDC, 16A Inom
- Support different SSCB topologies like
- 1P - N
- 3P - N (stacked, cascaded)
- L+ - L-
- Non-isolated integrated coolers
- Top side cooling SiC MOSFET
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.