REF-SMD5KIMSQM2INV
Active and preferred

REF-SMD5KIMSQM2INV

Motor-Integrated servo drive, powered by CoolSiC™ MOSFET 1200 V G2 in Q-DPAK half-bridge package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-SMD5KIMSQM2INV
REF-SMD5KIMSQM2INV


Product details

  • Board Type
    Reference Board
  • Family
    CoolSiC™ MOSFET, Gate Driver
  • Input Type
    DC
  • Operating Voltage range
    350 V to 800 V
  • Pout
    6500 W
  • Product Name
    REF-SMD5KIMSQM2INV
  • Qualification
    Industrial
  • Supply Voltage
    24 V
  • Target Application
    Industrial Drives
  • Topology
    3-Phase - 2 Level

OPN
REFSMD5KIMSQM2INVTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This SiC servo drive inverter design combines efficient top-side cooling of discrete Q-DPAK half-bridge packages with Infineon’s advanced CoolSiC™ MOSFET G2 technology, enabling compact and cost-effective motor-integrated servo drive solutions with reduced complexity and increased efficiency.

Features

  • 6 kW 3-phase motor-integrated drive
  • For 350 – 800 V DC input voltage
  • Top-side cooled approach with Q-DPAK
  • Single-board compact solution
  • CoolSiC™ MOSFET 1200 V G2 technology
  • Isolated EiceDRIVER™ with DESAT

Benefits

  • Ultra-compact, minimized footprint
  • Lower cost via simplified assembly
  • Better electrical efficiency
  • Passive cooling; small heatsink
  • HW based short-circuit protection

Applications

Documents

Design resources

Diagrams

REF-SMD5KIMSQM2INV  Diagram
REF-SMD5KIMSQM2INV Diagram
REF-SMD5KIMSQM2INV  Diagram

Developer community