REF-SIC-D2PAK-MC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyCoolSiC™ MOSFET
-
Go-wider-BoardNo
-
Input TypeDC
-
Product NameREF-SIC-D2PAK-MC
-
QualificationIndustrial
-
Target ApplicationGPD, Industrial Drives, Motor Control & Drives
-
TopologyHalf Bridge
|
OPN
|
REFSICD2PAKMCTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 1200 V CoolSiC™ MOSFET
- Driver with active miller clamping
- Core-less isolated gate drivers
- 0 V turn-off gate voltage
- Utilize the IMS
- All components SMD
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.