REF-SHA35WRC2SYS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyIGBT Discrete, iMOTION™ Motor Control ICs
-
Go-wider-BoardYes
-
InterfacesIR
-
Product NameREF-SHA35WRC2SYS
-
QualificationIndustrial
-
Target ApplicationCeiling Fan, Motor Control & Drives, Small Home Appliance
-
Topology3 phase motor drive, Motor drive + PFC, PFC, 3-Phase - 2 Level
|
OPN
|
REFSHA35WRC2SYSTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
Features
- Input voltage range 120~300 Vrms
- Maximum input power 35 W
- PFC factor ≥ 0.9
- iTHD ≤ 10% @ 230 Vrms
- PFC stage on-board (up to 60 kHz)
- IEC61000-4-5 4 kV Surge compliant
- EN55032 Class B EMI compliant
- Overcurrent protection on-board
- Auxiliary supply on-board
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.