REF_OPTIMIZER_600W
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
REFOPTIMIZER600WTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Max. 600 W output power
- Wide MPPT range 15 - 80 V
- Max. output current 18 A
Benefits
- Fully integrated MPPT alghorithm
- Layout and firmware after board registration
- Quick start with user guide
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.