REF_MTR_48V30A_PSC3_GAN
Active and preferred
RoHS Compliant

REF_MTR_48V30A_PSC3_GAN

48 V motor-drive reference board based on CoolGaN™ and PSOC™ Control for high power density and faster design cycles
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_MTR_48V30A_PSC3_GAN
REF_MTR_48V30A_PSC3_GAN
ea.


Product details

  • Applications
    3-Phase Motor Control
  • Board Type
    Reference Design
  • Family
    CoolGaN™, EiceDRIVER™, PSOC™ Control C3
  • Input Voltage range
    18 V to 60 V
  • Input Voltage
    48 V
  • Interfaces
    CAN FD, UART
  • Output Current
    30 A
  • Output Power
    1.5 kW
  • Sensors
    XENSIV™ Magnetic Current Sensors
  • Software Support
    ModusToolbox™ and Motor Suite
  • Switching Frequency max
    100 kHz
  • Temperature Range
    On-Board Temperature Sensing
  • Topology
    3-Phase inverter

OPN
REFMTR48V30APSC3GANTOBO1
Product Status active and preferred
Infineon Package LG-MADK-1
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level NA
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package LG-MADK-1
Package Name -
Packing Size 0
Packing Type
Moisture Level NA
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
ea.
in stock
This compact inverter reference design for low-voltage battery-powered applications includes twelve CoolGaN™ Transistors 100 V G5 (IGC016K10S2) in a half-bridge configuration with two devices in parallel for all phases. The output phase current is sensed by the XENSIV™ TLE5571 TMR current sensor. In addition, the PSOC™ Control C3 microcontroller is able to run the field-oriented control (FOC) in either sensor or sensorless way.

Features

  • CoolGaN™ Transistor with Schottky diode
  • XENSIV™ on-contact current sensor
  • PSOC™ Control C3
  • 6-layer PCB with compact size

Benefits

  • Compact design
  • Non-contact current sensing
  • High switching/control frequency
  • Reduced torque ripples
  • Faster control loops
  • Smooth and precise control loops
  • Better dynamic response
Documents

Design resources

Developer community