REF-MHA50WIMI111T
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyiMOTION™ Motor Control ICs
-
Go-wider-BoardYes
-
Input TypeDC
-
Motor Power max50 W
-
Product NameREF-MHA50WIMI111T
-
QualificationIndustrial
-
Sub ApplicationMotor drive inverter
-
Target ApplicationRAC indoor fan, Other home appliances
-
Topology3 phase motor drive
|
OPN
|
REFMHA50WIMI111TTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Fan control board
- Based on IMI111T-026H
- Single-shunt current sense
- Sensorless FOC Control
- Low cost single layer PCB design
- Integrated protection features
- User programmable script engine
- RAC ODU/IDU interface
- iMOTION Link connector
Benefits
- Field-proven iMOTION™ solution
- Single shunt sensorless FOC
- Fast time to market
- Reference for small fans and pumps
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams