Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
REF-MHA1KIM5PSOC4
END OF LIFE
discontinued
RoHS Compliant

REF-MHA1KIM5PSOC4

END OF LIFE
Washing machine motor control reference design

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-MHA1KIM5PSOC4
REF-MHA1KIM5PSOC4


Product details

  • Applications
    Washing machine
  • Board Type
    Reference Board
  • Family
    CIPOS™ Mini
  • Go-wider-Board
    No
  • Input Type
    AC
  • Interfaces
    Motor phase connector, J-LINK debugger connector, AC input
  • Motor Power max
    800 W
  • Product Name
    REF-MHA1KIM5PSOC4
  • Qualification
    Industrial
  • Target Application
    Washing Machines
  • Topology
    3-Phase Motor

OPN
REFMHA1KIM5PSOC4TOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The REF-MHA1KIM5PSOC™4 is a motor drive reference design for washing machines, featuring a PSOC™ 4100S Plus controller and a CIPOS™ Mini 600V, 10A three-phase TRENCHSTOP™ IGBT based intelligent power module (IKCM10H60GA). This single-layer reference design enables fast, efficient, and compact washing machine designs. The PSOC™ 4100S Plus controller offers flexibility for differentiating feature sets in various application scenarios.

Features

  • Input voltage range of 160~265 VAC
  • Maximum motor power output of 800 W
  • On-board EMI filter
  • 3-shunts current sensing
  • DC-link voltage sensing
  • Auxiliary power supply on-board
  • Overcurrent protection
  • Overtemperature protection
  • Fault diagnostic output
Documents

Design resources

Developer community