Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
REF-MHA0K2IMC101T
END OF LIFE
discontinued
RoHS Compliant

REF-MHA0K2IMC101T

END OF LIFE
Integrated turnkey reference design for rotary fridge compressor drives

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-MHA0K2IMC101T
REF-MHA0K2IMC101T


Product details

  • Applications
    Home Appliances
  • Board Type
    Reference Board
  • Family
    iMOTION™ Motor Control ICs
  • Go-wider-Board
    Yes
  • Input Voltage range
    165 - 265 V
  • Input Voltage range
    165 V to 265 V
  • Input Voltage
    220 V
  • Interfaces
    iMOTION Link, AC Line, Motorphase
  • Product Name
    REF-MHA0K2IMC101T
  • Qualification
    Industrial
  • Topology
    Full Bridge Inverter

OPN
REFMHA0K2IMC101TTOBO1
Product Status discontinued
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The REF-MHA0K2IMC101T is a easy-to-use solution for efficient control of refrigerator compressors. The iMOTION™ IMC100 motor controller IMC101T-T038 offers a turnkey motor control where the CIPOS™ Micro 600 V, 6 A three-phase IPM (IM241-L6S1B) provides a high integration level. This design can easily be copied to final mass-production boards and therefore enables faster time to market. This board is the successor board from REF_FRIDGE_C101T_IM231.

Features

  • 200 W max. power without heat-sink
  • CIPOS™ Micro IPM based on Reverse Conducting IGBT Gen 2 (RCD2)
  • Accurate overcurrent protection (±5 %) and built-in temperature sensor
  • MCE2.0 firmware Class B pre-certified (IEC60335)

Benefits

  • Turnkey motor control based on iMOTION™ controller with Motion Control Engine (MCE 2.0)
  • High speed accuracy of +/- 0.6% and vibration suppression with torque compensation
  • High integration based on IM241-L6S1B with built in overcurrent protection and UL certified temperature sensor

Applications

Documents

Design resources

Diagrams

Block-diagram-REF-MHA0K2IMC101T
Block-diagram-REF-MHA0K2IMC101T
Block-diagram-REF-MHA0K2IMC101T
REF-Fridge-C101T-6ED
REF-Fridge-D111T-RC2-SL-4
REF-MHA0K2IM2ZPSOC4
REF-Fridge-d111t-mos

Developer community