REF_MA5302BTLSPS_400W
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DescriptionReference design board - 400W / 4Ohms BTL class D audio power amplifier with single power supply featuring MA5302MS
-
Input TypeANALOG
-
PackagePG-IQFN-42
-
Supply Voltage range25 V to 64 V
| Recommended | ||
|
OPN
|
REFMA5302BTLSPS400WTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 400 W x 1 channels (10% THD+N, 53 V 4 Ω)
- Over-Current Protection
- Over-Temperature Protection
- Over-Voltage protection
- Under-Voltage protection
- Self-oscillating full-bridge topology
Benefits
- Single power supply
- Full-bridge output
- High audio quality
- Low noise
- High efficiency
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.