REF_LLC_BUCK_4CH_320W
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyLED Driver
-
Go-wider-BoardYes
-
Input TypeAC, DC
-
Output Current range0 A to 1.5 A
-
Output Voltage range3 V to 71 V
-
Pout max320 W
-
QualificationStandard
-
Supply Voltage range90 V to 277 V
-
Target ApplicationLighting, LED Lighting
-
TopologyBuck, LLC, PFC
| Recommended | ||
|
OPN
|
REFLLCBUCK4CH320WTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
RS
|
|
| Country of Diffusion (CoD) |
RS
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
RS
|
| Country of Diffusion (CoD) |
RS
|
Features
- 320W high-power design
- High performance LLC design
- Up to 1.5A average output current per channel
- PWM dimming input with 250Hz to 20kHz PWM dimming frequency
- Analog dimming 100 to 12.5%
PWM dimming 12.5 to 0.5% with 3.4kHz flicker-free modulation
Benefits
- Ready to go AC-DC and DC-DC solution with four channels
- High efficiency
- High light quality
- Balanced BOM performance
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.