REF_LEDP_INT_RGB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ConfigurationLinear current sink
-
DescriptionThe REF_LEDP_INT_RGB is a reference design developed for automotive static RGB interior lighting application
-
FamilyLITIX™ Interior
-
Input TypeDC
-
InterfacesLIN
-
Output Current range0 mA to 51.5 mA
-
QualificationAutomotive, Ligthing
-
Supply Voltage range5.5 V to 29 V
-
TopologyLinear
|
OPN
|
REFLEDPINTRGBTOBO1 |
|---|---|
| Product Status | coming soon |
| Infineon Package | LG-MADK-1 |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
|
|
|
| Product Status | coming soon |
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- TLD4020-3ET
- NSSM313A-V1 RGB LED
- Example software included
- Optimized BOM and PCB size
- Extensive documentation included
Benefits
- Quick evaluation
- Efficient development
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.