REF-ISOPLCSSR24V
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Applicationsindustrial
-
Board TypeEvaluation Board
-
FamilyProFET™ ITS6035S, ISOFACE™ 4DIR2400H
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage max24 V
-
Pout range0 W to 4 W
-
Product NameREF-ISOPLCSSR24V
-
QualificationIndustrial
-
Sub Applicationindustrial automation
-
Supply Voltage24 V
-
Target ApplicationIndustrial
| Recommended | ||
|
OPN
|
REFISOPLCSSR24VTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- 2-channel high side switch module
- User-adjustable current limit
- Short-circuit protection
- Overtemperature protection
- Synchronized discharge
- Galvanic input/output isolation
- Diagnosis feedback
- +3.3V logic supplies on board
- Signal level 3.3V configurable
- Static ON/OFF with jumper
- High-side switch for industry
- Robust power switching solution
Benefits
- Galvanic isolation for safety
- Precise current monitoring
- Versatile input voltage
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams