REF_IRS2461S_5KW
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
REFIRS2461S5KWTOBO1 | |
| Product Status | active | |
| Infineon Package | - | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | - |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 2.5 kW x 2 channel Class D output
- IRS2461S controller reference design
- Low THD+N
- 113 dB signal-to-noise ratio
- Scalable output power
- Advanced OCP, OVP, UVP, OTP
Benefits
- Scalable power architecture
- low-THD performance
- Robust protection circuits
- Optimized for mobile and pro audio
- Optimized PCB layout guidance
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.