REF_ILD8150_DC_1.5A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyLED Driver
-
Go-wider-BoardYes
-
Input TypeDC
-
MountingSMD
-
Output Current range0.25 A to 1.5 A
-
Output Voltage range3 V to 78 V
-
Pout range0.003 W to 100 W
-
QualificationIndustrial
-
Sub ApplicationLED Driver
-
Supply Voltage range8 V to 80 V
-
Target ApplicationLighting, LED Lighting
-
TopologyBuck
| Recommended | ||
|
OPN
|
REFILD8150DC15ATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Wide input voltage range from 8 to 80V
- Capable to provide output current up to 1.5A
- Digital soft-start
- PWM dimming input up to 20kHz
- Hybrid output dimming
- Typical ±3% output current accuracy
- Very low LED current drift over temperature
- Undervoltage lockout
- Cycle by cycle current limit
- PG-DSO-8 package with and without exposed pad
- Overtemperature protection
Benefits
- High safety voltage margin in SELV applications
- Maximum duty cycle up to 99% allows to use it in applications where input and output voltage are close to each other
- No external MOSFET needed
- Helps to minimize color shift and audible noise
- Deep dimming and flicker-free light
- Current always under control
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.