REF_ICL8810_LED_43W_BM
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
Frequency54 kHz
-
Go-wider-BoardYes
-
Input TypeDC, AC
-
Output Current range0.8 A to 0.9 A
-
Output Voltage range50 V to 54 V
-
Output Voltage52 V
-
Pout max43 W
-
Product NameREF_ICL8810_LED_43W_BM
-
Supply Voltage range90 V to 300 V
-
Supply Voltage230 V
-
Target ApplicationLighting
-
TopologyPFC, Isolated, Flyback
| Recommended | ||
|
OPN
|
REFICL8810LED43WBMTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
RS
|
|
| Country of Diffusion (CoD) |
RS
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
RS
|
| Country of Diffusion (CoD) |
RS
|
Features
- Constant voltage (CV) secondary side regulated (SSR) reference design for LED lighting applications
- ICL8810 provides integrated burst mode for very low stand-by power < 100mW
- Power factor (PF) > 0.9 and THD < 10% across a wide load range (AC input up to 277Vrms)
- Maximum AC input voltage 90 – 305Vrms
- Critical conduction mode and quasi-resonant mode with smart valley hopping
Benefits
- Best fit topology for LED driver with minimum dimming levels down to 0.1% and dim-to-off
- Enables smart lighting
- Two-stage topology combines scalability with numerous features
- High light quality
- Cost-effective and bottom-up design
- Flexibility and low BOM for many applications
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.