REF_ICL8810_116W_BPA
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
Description116 W AC-DC reference design for battery chargers with wide AC input voltage and CC output up to 2 A
-
Input TypeUniversal input voltage range
-
Output Voltage range24 V to 58 V
-
Pout max240 mW
-
Target ApplicationCordless power tools chargers, E-bike chargers, Battery Chargers
| Recommended | ||
|
OPN
|
REFICL8810116WBPATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Universal input voltage range
- Output voltage range from 24 V to 58 V
- SSR with adjustable CC output up to 2 A
- High PF and low harmonic currents
- Standby power < 240 mW @ 230 VAC
Benefits
- Single stage AC-DC with high PF, low THC
- QR mode for high efficiency & low EMI
- Configurable brown-in and brown-out
- Comprehensive set of protections
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.