REF-ICL8105-CDM10V
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyLED Driver
-
Target ApplicationLED Lighting, Lighting
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Single-stage flyback with power factor correction (PFC) and high-precision primary side-controlled constant current output. Excellent current accuracy of typ +/-3% across wide line/load to maintain aconstant light output
- The ICL8105 supports isolated 0-10 V dimming without the need for extra ICs. Extended dimming is supported down to 1% of the nominal load. Besides, the dimming curve is adjustable (linear / eye adapted).Configurable voltage levels ensure that min and max current can always be achieved, making the application robust against dimmer & component tolerances
- The CDM10V is used to transmit analog voltage based signals from a 0-10 V dimmer to the dimming input of the ICL8105. The CDM10V thereby drives an external opto-coupler with a current based PWM signal.
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.