- Consumer Wearables
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
- Domestic robots
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
- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
REF_ICL5102HV_350W
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyLED Driver & Ballast Controller
-
Frequency range70 kHz to 470 kHz
-
Input TypeAC
-
Output Current range0.06 A to 6.25 A
-
Output Voltage range35 V to 56 V
-
Pout max350 W
-
QualificationIndustrial
-
Sub ApplicationLighting
-
Supply Voltage max800 V
-
Target ApplicationLighting
-
TopologyResonant Half Bridge
|
OPN
|
REFICL5102HV350WTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
It is designed for LED driver applications such as horticulture and fishing lighting, street lighting, and parking space lighting where high AC input voltage systems are commonly used.
Features
- High efficiency w/resonant LCC topology
- Wide output voltage range
- Analog Dimming for precise output control
- High AC input voltage range (249 to 528 VAC)
- Robust Design with CoolMOS™ PFD7 950 V
Benefits
- Increased overall system efficiency
- Enhanced flexibility w/ analog dimming
- Increased reliability
- Simplified Design with LCC Design Tool
- Cost-Effective with single-sided PCB
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.