REF-ICL5102-U52W-CC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyLED Driver
-
Frequency range170 kHz to 220 kHz
-
Go-wider-BoardYes
-
Input TypeAC
-
Output Current range0.78 A to 1 A
-
Output Voltage range20 V to 52 V
-
Pout52 W
-
Product NameREF-ICL5102-U52W-CC
-
QualificationIndustrial
-
Supply Voltage range198 V to 256 V
-
Target ApplicationLED Lighting, Lighting
-
TopologyLLC
| Recommended | ||
|
OPN
|
REFICL5102U52WCCTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
RS
|
|
| Country of Diffusion (CoD) |
RS
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
RS
|
| Country of Diffusion (CoD) |
RS
|
Features
- Low cost PFC+LCC topology for non-dimmable LED lighting where high light quality is required
- Open-loop LCC design with narrow LED current spread
- Integrated LCC transformer
- Feedforward to constrain the LED current spread in the open-loop design
- High frequency LCC
Benefits
- Low cost, high efficiency
- Superior THD
- Compact LCC magnetics
- Narrow LED current spread in the open loop design
- High frequency LCC
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.