REF_ICL5102_U100W_LCC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
Frequency185 kHz
-
Go-wider-BoardYes
-
Input TypeAC
-
Output Current range0.018 A to 1.82 A
-
Output Voltage range20 V to 55 V
-
Pout max100 W
-
Product NameREF_ICL5102_U100W_LCC
-
Supply Voltage range90 V to 267 V
-
Supply Voltage230 V
-
Target ApplicationLighting
-
TopologyTopology not found
| Recommended | ||
|
OPN
|
REFICL5102U100WLCCTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.