REF_ICC80QSG_84W3_BPA
Active and preferred
RoHS Compliant

REF_ICC80QSG_84W3_BPA

84 W AC-DC reference design for battery chargers with 110 VAC / 230 VAC rated input and CC output up to 4 A
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_ICC80QSG_84W3_BPA
REF_ICC80QSG_84W3_BPA
ea.


Product details

  • Frequency range
    55 kHz to 180 kHz
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Input Voltage range
    90 V to 264 V
  • Input Voltage
    230 V
  • Iout max
    4 A
  • Output Voltage range
    11 V to 21 V
  • Pout max
    84 W
  • Target Application
    Charger, Power Tools
  • Topology
    Flyback, Isolated
  • Vout
    DC

OPN
REFICC80QSG84W3BPATOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
RS
Country of Diffusion (CoD)
RS
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
RS
Country of Diffusion (CoD)
RS
ea.
in stock
This AC-DC reference design is a flyback converter with secondary-side regulated (SSR) and constant current (CC) output. The input voltage range can be set to low-line by a jumper wire.The output load ranges from 11 V to 21 V and it is intended to be used for 9 V to 18 V battery charging.

Features

  • SSR with adjustable CC output up to 4 A
  • Outout load range from 11 V to 21 V
  • 21 V eff. 92% @ 230 VAC, 90% @ 110 VAC
  • Standby power < 250 mW @ 230 VAC

Benefits

  • High eff. & low EMI with QR operation
  • Configurable brown-in and -out levels
  • Adaptive brown-out to protect components
  • QR operation for high efficiency
  • Comprehensive set of protections

Applications

Documents

Design resources

Developer community