REF-HAIRDRYER-C101-6ED
Active and preferred

REF-HAIRDRYER-C101-6ED

Turn-key reference design kit for high-performance, high-efficiency PMSM/BLDC motor drive applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-HAIRDRYER-C101-6ED
REF-HAIRDRYER-C101-6ED
ea.


Product details

  • Board Type
    Reference Board
  • Family
    Gate Driver, iMOTION™ Motor Control ICs, IGBT Discrete
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Product Name
    REF-HAIRDRYER-C101-6ED
  • Qualification
    Industrial
  • Sub Application
    Home Appliances, Motor control & drives
  • Supply Voltage
    15 V
  • Target Application
    Commercial, Consumer
  • Topology
    3-Phase Inverter

OPN
REFHAIRDRYERC1016EDTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The REF-Hairdryer-C101-6ED features the IMC101T iMOTION™ controller, 6EDL04I06PT SOI three-phase gate driver, and IKD06N60RF IGBT, ideal for small home appliances. Users can download from the iMOTION™ Tools & Software IMC101T-T038 MCE Software, MCEWizard, and MCEDesigner PC tools and check for updates on MCE firmware or iMOTION™ PC tools.

Features

  • Input voltage 85~265 Vac
  • 400 W @220 Vac input w/ air cooling
  • VSP speed command potentiometer
  • Turnkey version sensor less
  • User UART for Script function
  • Over current & temperature protect.
  • Fault diagnostic LED output
  • Low noise single shunt curr. sample
  • Auxiliary power supply
  • Round PCB in diameter of 70 mm
  • RoHS compliant

Benefits

  • Application-ready reference speeds up hairdryer motor-drive development
  • iMOTION controller and three-phase gate driver in one reference kit reduce design effort for PMSM/BLDC control

Applications

Documents

Design resources

Diagrams

Hairdryer-diagram
Hairdryer-diagram
Hairdryer-diagram

Developer community