REF_FRIDGE_D111T_RC2_SL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyIGBT Discrete, iMOTION™ Motor Control ICs
-
Go-wider-BoardYes
-
Input TypeAC
-
Motor Power max250 W
-
Product NameREF_Fridge_D111T_RC2_SL
-
QualificationIndustrial
-
Sub ApplicationMotor drive inverter
-
Target ApplicationRefrigerator, Other home appliances
-
Topology3 phase motor drive
|
OPN
|
REFFRIDGED111TRC2SLTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
Features
- iMOTION™ driver IMD111T-6F040 with:
- Ready-to-use motion controller
- Scripting engine
- 6-chan. silicon on insulator driver
- RCD2-600V IGBT: lowest EMI & losses
- System solution enables:
- Highly integrated, flexible design
- Lowest EMI
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.