Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
REF_FRIDGE_C101T_6ED
END OF LIFE
discontinued
RoHS Compliant

REF_FRIDGE_C101T_6ED

END OF LIFE
Reference board for efficient control of rotary fridge compressor drives powered by motor control ICs, SOI three-phase and RC-D2 IGBT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_FRIDGE_C101T_6ED
REF_FRIDGE_C101T_6ED


Product details

  • Applications
    Pumps, Small Home Appliances
  • Board Type
    Reference Board
  • Family
    iMOTION™ Motor Control ICs
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Interfaces
    UART, iMOTION-LINK
  • Pout max
    200 W
  • Product Name
    REF_FRIDGE_C101T_6ED
  • Qualification
    Industrial
  • Topology
    3-Phase Motor

OPN
REFFRIDGEC101T6EDTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The REF_Fridge_C101T_6ED is a ready-to-use reference board for refrigerator compressors, featuring the 600V three-phase gate driver IC 6EDL04I06PT, 600V RC-D2 IGBT IKD04N60RC2, digital motor control IC iMOTION™ IMC101T-T038, and linear voltage regulators IFX54211MB V33. It offers maximum layout and design flexibility for different power levels, fast time to market, and essential tuning for motor control systems through iMOTION™ Link.

Features

  • Refrigerator reference board
  • IMC101T, 6EDL04I06PT, IKD04N60RC2
  • Discrete compressor drive solution
  • Power rating up to 200 W at 10 kHz
  • Motion Control Engine (MCE 2.0)
  • Highly efficient FOC
  • Single shunt current sense
  • iMOTION Link connector

Benefits

  • Field-proven iMOTION™ solution
  • Single shunt sensorless FOC
  • Excellent full load efficiency
  • Optimized EMI performance

Applications

Documents

Design resources

Diagrams

REF-Fridge-C101T-6ED-Blockdiagram
REF-Fridge-C101T-6ED-Blockdiagram
REF-Fridge-C101T-6ED-Blockdiagram

Developer community