REF-DR3KIMBGSICMA
Active
RoHS Compliant

REF-DR3KIMBGSICMA

SiC reference design for integrated servo motor and drive, powered by 1200V CoolSiC™ MOSFET and EiceDRIVER™
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF-DR3KIMBGSICMA
REF-DR3KIMBGSICMA
ea.


Product details

  • Board Type
    Reference Board
  • Family
    CoolSiC™ MOSFET
  • Go-wider-Board
    No
  • Input Type
    DC
  • Interfaces
    EVAL-M1-101T
  • Pout max
    15000 W
  • Product Name
    REF-DR3KIMBGSICMA
  • Qualification
    Industrial
  • Target Application
    Servo, Motor Control & Drives, Robotics - Automated Guided
  • Topology
    3-Phase Motor

OPN
REFDR3KIMBGSICMATOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The REF-DR3KIMBGSICMA reference design includes a driver board and a power board, featuring a driver circuit and a 3-phase inverter for motor-drive applications. The driver circuit is based on EiceDRIVER™ - 1EDI20I12MH and the board evaluates the CoolSiC™ MOSFET – IMBG120R045M1H solution in integrated servo drive applications. The iMOTION™ MADK EVAL-M1-101T control board can be used to evaluate the electrical performance of the system.

Features

  • 3-phase servo motor
  • Integrated drive
  • 1200 V, 45 mΩ CoolSiC™ MOSFET
  • Insulated Metallic Substrate PCB
  • Input voltage 350 – 800 VDC
  • Output volt. 220VAC, 380VAC, 480VAC
  • 1200 V single high-side gate driver

Applications

Documents

Design resources

Developer community