REF_DOOR_CONTROL
Active and preferred

REF_DOOR_CONTROL

Door control reference design enables fast development, reduction of system design effort and accelerated software design
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_DOOR_CONTROL
REF_DOOR_CONTROL
ea.


Product details

  • Board Type
    Reference Board
  • Description
    MOTIX™ Bridges and SBC devices including TLE9166EQ, BTM90x1, TLE9562, PROFET™ high side switches BTS7200, OptiMOS™ 7 MOSFET and a TRAVEO™ II microcontroller
  • Qualification
    Automotive
  • Supply Voltage range
    5.5 V to 20 V
  • Target Application
    Door modules, Door zone controller

OPN
REFDOORCONTROLTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
This reference design demonstrates the features of several MOTIX™ devices including TLE9166EQ, BTM90x1, TLE9562, PROFET™ BTS7200, OptiMOS™ 7 MOSFET and a TRAVEO™ microcontroller, which can be integrated in an automotive door control module. Preview user guide can be downloaded right away, to get access to full user guide with EMC and thermal test report please register your board.

Features

  • TRAVEO™ II μC with MOTIX™ and PROFET™
  • Supply Voltage min. 5.5 V and max. 20 V
  • Logic supply mgmt. with MOTIX™ SBC
  • VS with reverse polarity protection
  • CAN/LIN connectors interface

Benefits

  • System level door reference design
  • Optimized layout for thermal and EMC
  • Faster time to market

Applications

Documents

Design resources

Videos

Diagrams

REF_DOOR_CONTROL Block Diagram
REF_DOOR_CONTROL Block Diagram
REF_DOOR_CONTROL Block Diagram

Developer community