REF_CCG7SC_120W_3C
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
ConfigurationCCG7SC, BSZ063N04LS6ATMA1, ESD245, ESD239
-
FamilyUSB PD Controller
-
Frequency range150 kHz to 600 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current range0 A to 5 A
-
Output Voltage range3.3 V to 21 V
-
QualificationConsumer
-
Sub ApplicationUSB-C Chargers
-
Supply Voltage range6 V to 24 V
-
Target ApplicationPower Supplies
-
TopologyBuck
| Recommended | ||
|
OPN
|
REFCCG7SC120W3CTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- 3 ports USB-C PD adapter solution
- Scalable 2-4 ports system design
- 100 W max power per port
- Configurable total power
- Dynamic load-sharing
- Multiport efficiency optimized control
- Feedback control through PWM and I2 C
- Support PD 3.1 SPR with PPS
- Support BC 1.2, QC5, AFC, and Apple 2.4 A
- 3.3 V - 21 V output voltage
- 5.5 V - 24 V input voltage
- Firmware upgrade through CC
Benefits
- Meets DoE VI
- Efficiency optimized control
- No need external MCU
- Support field firmware upgrade
- PD 3.1 SPR PPS Compliant
- Low standby power consumption
- Unified PCBA daughter card
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.