REF_CCG7SC_120W_3C
Active and preferred
RoHS Compliant

REF_CCG7SC_120W_3C

120 W high-efficient USB-C PD adapter using EZ-PD™ CCG7SC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_CCG7SC_120W_3C
REF_CCG7SC_120W_3C
ea.


Product details

  • Board Type
    Reference Board
  • Configuration
    CCG7SC, BSZ063N04LS6ATMA1, ESD245, ESD239
  • Family
    USB PD Controller
  • Frequency range
    150 kHz to 600 kHz
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Current range
    0 A to 5 A
  • Output Voltage range
    3.3 V to 21 V
  • Qualification
    Consumer
  • Sub Application
    USB-C Chargers
  • Supply Voltage range
    6 V to 24 V
  • Target Application
    Power Supplies
  • Topology
    Buck

OPN
REFCCG7SC120W3CTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
ea.
in stock
The REF_CCG7SC_120W_3C was developed for a 3-port USB-C PD adapter with unified daughter cards sitting on the baseboard. There are feedback signals that can be connected flyback converter such as PWM and I2C for efficiency optimized control. The unified daughter card is based on EZ-PD™ CCG7SC which integrates USB-PD and DC-DC converter and it is capable of doing power-sharing among the port and fault protections.

Features

  • 3 ports USB-C PD adapter solution
  • Scalable 2-4 ports system design
  • 100 W max power per port
  • Configurable total power
  • Dynamic load-sharing
  • Multiport efficiency optimized control
  • Feedback control through PWM and I2 C
  • Support PD 3.1 SPR with PPS
  • Support BC 1.2, QC5, AFC, and Apple 2.4 A
  • 3.3 V - 21 V output voltage
  • 5.5 V - 24 V input voltage
  • Firmware upgrade through CC

Benefits

  • Meets DoE VI
  • Efficiency optimized control
  • No need external MCU
  • Support field firmware upgrade
  • PD 3.1 SPR PPS Compliant
  • Low standby power consumption
  • Unified PCBA daughter card

Applications

Documents

Design resources

Developer community