REF_CCG7SA4F_65W_RSC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
ConfigurationEZ-PD™ CCG7S single port 65 W
-
DescriptionEZ-PD™ CCG7S automotive rear-seat charging solution demo with integrated MOSFETs
-
FamilyUSB PD Controller
-
Input TypeDC
-
Output Current max3.25 A
-
Output Voltage range5 V to 21 V
-
Pout max65 W
-
QualificationAutomotive
-
Sub ApplicationAutomotive
-
Supply Voltage range5.5 V to 18 V
-
Target ApplicationAutomotive USB-C
-
TopologyUSB
| Recommended | |
|
OPN
|
REFCCG7SA4F65WRSCTOBO1 |
| Product Status | active and preferred |
| Infineon Package | LG-MADK-1 |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- 65 W output in small form factor
- Integrate PD, BuckBoost, and MOSFETs
- 5.5 V - 18 V operating input
- Compliant to PD3.2 with PPS and AVS
- Dp/Dm legacy charging protocols
- Programmable with Cortex® M0 and flash
- Switching frequency = 400 kHz and FCCM
- Configurable switching frequency
- Frequency dithering
- Meet ISO 7637-2 and ISO 16750-2
- VBAT to GND short circuit protection
- GND compensation for long cable
Benefits
- Outstanding thermal performance
- Low BOM cost
- Meet 12 V Vbatt automotive requirements
- Meet CISPR 25 Class 5
- Low standby current <100uA
- System cost saving due to GND compensation
- SDK support for custom features
- Support authenticated firmware upgrade
- USB-IF certified
- Fast time to market
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.