REF_CCG7D_120W
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
ConfigurationEZ-PD™ CCG7D 60 W per port with a total module power of 120 W
-
FamilyUSB PD Controller
-
Input TypeDC
-
Output Current max3 A
-
Output Voltage range5 V to 21.5 V
-
Pout max60 W
-
QualificationAutomotive
-
Sub ApplicationAutomotive
-
Supply Voltage range5 V to 24 V
-
Target ApplicationUSB PD Controller, Automotive rear-seat charging
-
TopologyDC-DC converter
| Recommended | ||
|
OPN
|
REFCCG7D120WTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- ARM® Cortex® M0+
- 128 KB flash, 32 KB ROM, 16 KB SRAM
- 2 Type-C Ports with VCONN FETs
- I2C interface to system processor / hubs
- LIN interface for diagnostics
- Programmable switching frequency
- Pulse skipping mode (PSM)
- Force continuous current mode (FCC)
- Wide input voltage range 4-24 V
Benefits
- Reduced BOM
- Reduced design cycle
- Configurable value-added features (SDK)
- Programmable power supply (PPS)
- Dynamic load sharing between ports
- Granular output power throttling
- Black box for critical port parameters
- Alternate mode support for RSE systems
- Authenticated field firmware upgrades
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.