REF-CAV280KMSICINV
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference design
-
FamilyEconoDUAL™ 3 Power Module, XENSIV™ current sensors, Gate Driver, CoolSiC™ MOSFET 1200 V
-
Input TypeDC
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range750 V to 850 V
-
Pout280000 W
-
Product NameREF-CAV280KMSICINV
-
QualificationIndustrial
-
Supply Voltage absolute max ratings15 V
-
Supply Voltage ((V))15
-
Topology3-phase 2-Level
| Recommended | |
|
OPN
|
REFCAV280KMSICINVTOBO1 |
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 280 kW SiC power stage CoolSiC™
- EconoDUAL™ 3 HB modules
- Module‑mounted gate driver boards
- DESAT short‑circuit protection
- Liquid‑cooled structure
- XENSIV™ current sense on output busbars
Benefits
- High power density with SiC
- Improved efficiency & cooling
- Reduced switching losses
- Compact system footprint
- Application‑level validation
- Fast system integration
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams