- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
REF_AUDIO_SIC_2KW
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
| Recommended | ||
|
OPN
|
REFAUDIOSIC2KWTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Over current protection, high-side and low-side
- Over-voltage protection
- Under voltage protection
- Over-temperature protection
- Self-oscillating half-bridge topology
- Onboard clock synchronization
Benefits
- High and Low Impedance compatible
- High efficiency
- Scalable up to 1000 W per channel
- Increased power output up to 3000W x 2ch with larger heatsink is achievable
- Low noise
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.