REF_AUDIO_GANC_1200W
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyCoolGaN™
-
Input Voltage range42 V to 70 V
-
Input Voltage63 V
-
Load Impedance8 Ω
-
Output Power max1200 W
-
Switching Frequency450 kHz
|
OPN
|
REFAUDIOGANC1200WTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
AT
|
| Country of Diffusion (CoD) |
AT
|
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
AT
|
| Country of Diffusion (CoD) |
AT
|
Features
- 600 W x 2 channels
- -> 10% THD+N, 4 Ω at ±63 V
- 1200 W BTL
- -> 10% THD+N, 8 Ω at ±63 V
- Heatsinkless design
- High & low-side overcurrent protection
- Overvoltage protection
- High & low-side undervoltage protection
- Overtemperature protection
- Self-oscillating half-bridge topology
- Onboard clock synchronization
Benefits
- Superior power density with CoolGaNTM
- Clean switching performance
- Narrow deadtime for better THD
- Low residual noise 60 µV
- IHF-A weighted, AES-17 filter
- Easy to use
- Compatible with MERUSTM driver
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.