REF_AUDIO_A_MA12070
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyMERUS™
-
Go-wider-BoardYes
-
Input TypeAnalog
-
Output Current max8 A
-
Pout max80 W
-
Product NameREF_AUDIO_A_MA12070
-
QualificationConsumer
-
Sub ApplicationAudio
-
Supply Voltage range5 V to 24 V
-
Target ApplicationConsumer
-
TopologyMultilevel
|
OPN
|
REFAUDIOAMA12070TOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- 2xBTL or 1xPBTL
- Audio input format: analog
- PVDD range: 18 V to 26 V max.
- Output noise level: <60 µVrms (AW)
- Dynamic range: >109 dB
- <350 mW idle power at 26V PVDD
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.