REF_AUDIO_A_MA12040
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyMERUS™
-
Input TypeAnalog
-
Output Current max6 A
-
Pout max40 W
-
Product NameREF_AUDIO_A_MA12040
-
QualificationConsumer
-
Sub ApplicationAudio
-
Supply Voltage range5 V to 18 V
-
Target ApplicationConsumer
-
TopologyMultilevel
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Single-voltage-supply amplifier board
Benefits
- Allows users to experience the unique sound quality of a multilevel class D amplifier with an analog input and speaker setup of choice
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.